Accessories substations, Programable Thermostat

004U1687

ECL_ECA35 SET INCL. SENSORS+POCKETS

Product details

Gross weight 10 Kilogram
Net weight 5 Kilogram
EAN 5715162748190

 

Application type District heating
Approval CE
Category name Programable Thermostat
CE evaluated Yes
Contain batteries No
Current [A] [Max] 10 A
Description ECL_ECA35 SET INCL. SENSORS+POCKETS
Manufacturer's name Danfoss
Operating temperature [°C] [max] 55 °C
Product group Accessories substations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply voltage [V] AC 230 V
Type Accessories substations

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality