Substations, DSP1 MAXI, Heating controller name: ECL310

004F4842

DSP1 MAXI-PD-11 LT S060

Product details

Gross weight 1 Kilogram
Net weight 1 Kilogram

 

Allowed temperature [˚C] [Min] 2 °C
Approval CE
Category name Indirect heating substations
CE evaluated Yes
Connection direction primary and secondary Up
Cover material Sheet Metal
Cover option Yes
Delta P primary without heat meter [bar] [Min] 0.69 bar
Delta P secondary [bar] [Max] 0.19 bar
Depth with cover [mm] 1150 mm
Depth without cover [mm] 1150 mm
Description DSP1 MAXI-PD-11 LT S060
Design standing
DH connection size 42,4 mm
DH connection type welded
DH pipe size DN32
Differential pressure primary [bar] [Max] 16 bar
Fitting piece heatmeter
Flow primary [m3/h] [Max] 6 m³/h
Flow secondary [m3/h] [Max] 7.1 m³/h
HE connection size DN50
HE connection type flange
HE pipe size DN50
Heating control type Electronic
Heating controller name ECL310
Height with cover [mm] 1670 mm
Height without cover [mm] 1670 mm
HEX heating alloy 1.4404
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Insulation material PU Hard Foam
Manufacturer's name Danfoss
Number of floor heating manifold connections 1
Number of heating manifold connections [loops] [Max] 1
Package depth [mm] 800 mm
Package height [mm] 1900 mm
Package width [mm] 1200 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 6 bar
Pressure primary [bar] [Max] 16 bar
Pressure secondary [bar] [Max] 3 bar
Product group Substations
Sensor type heatmeter pocket 6mm
Supply temperature construction [˚C] 100 °C
Supply voltage [V] AC 230 V
Type DSP1 MAXI
Width with cover [mm] 750 mm
Width without cover [mm] 750 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality