Micro Plate heat exchanger, XB66L-1, Number of plates: 80

004B1965

16 bar, Brazing material: Copper

Product details

Gross weight 80.2 Kilogram
Net weight 59.5 Kilogram
Volume 264 Liter
EAN 5702425114533

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 80 mm
Connection length 2 [mm] 80 mm
Connection length side 1 [mm] 80 mm
Connection length side 2 [mm] 80 mm
Connection size 1 DN65
Connection size 2 DN65
Connection standard ISO 228/1
Connection type 1 FLANGE
Connection type 2 FLANGE
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole[mm] 180 mm
In scope of WEEE No
Manufacturer's name Danfoss
Material Description (Short Te XB66L-1-80_2Cu_16_S1_2DN65CF_S
Max working pressure 1 [bar] 16 bar
Max working pressure 2 [bar] 16 bar
Number of passes 1
Number of plates 80
Packing format Single pack
PED category II
Plate material no. 1.4404
Plate material no. 1.4404
Plate pattern L
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 706 mm
Total width [mm] 296 mm
Type XB66L-1
Vertical center porthole 1[mm] 583 mm
Vertical center porthole 2[mm] 583 mm
Vertical center porthole side 1 [mm] 583 mm
Volume per channel 1 [l] 0.479 L
Volume per channel 2 [l] 0.479 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality