ASV-D, DN 40, Internal thread

003Z7012

ASV-D valve DN 40

Product details

Gross weight 1.66 Kilogram
Net weight 1.66 Kilogram
Volume 0.86 Liter
EAN 5702424617936

 

Connection types Internal thread
Contain batteries No
Description ASV-D valve DN 40
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 26 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 76bea36b-35ef-421e-bf82-0ee0ad554e3f
SCIP dossier product name MSV-D/ASV-D
Type ASV-D
Valve body material CW 617N
Valve size DN 40

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality