USV-M, DN 25, External Thread

003Z2128

USV-M DN 25, external thread, upgradable balancing valve

Product details

Gross weight 0.905 Kilogram
Net weight 0.905 Kilogram
Volume 1.069 Liter
EAN 5702420083537

 

China RoHS compliance Out of scope
Connection types External Thread
Description USV-M DN 25, external thread, upgradable balancing valve
Differential pressure over the valve [kPa] [Max] 80 KPa
Drain function Yes
Flow limitation Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 4 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting scale No
Shut-off function Yes
Type USV-M
UK RoHS compliance Out of scope
Upgradeability Yes
Valve body material Brass
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality