USV-M, DN 40, Internal thread

003Z2125

USV-M DN 40, internal thread, upgradable balancing valve

Product details

Gross weight 1.61 Kilogram
Net weight 1.61 Kilogram
Volume 2.043 Liter
EAN 5702420082479

 

China RoHS compliance Out of scope
Connection types Internal thread
Description USV-M DN 40, internal thread, upgradable balancing valve
Differential pressure over the valve [kPa] [Max] 80 KPa
Drain function Yes
Flow limitation Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 10 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting scale No
Shut-off function Yes
Type USV-M
UK RoHS compliance Out of scope
Upgradeability Yes
Valve body material Brass
Valve size DN 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality