Adapter kit (DN 25 - 32)
003Z0393
This product is not available in this store. Please contact your local Customer Service Center.
Adapter kit (DN 25 - 32)
Adapter kit (DN 25 - 32)
Gross weight | 0.026 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.018 Liter |
EAN | 5710104013190 |
Gross weight | 0.026 Kilogram |
Net weight | 0.026 Kilogram |
Volume | 0.018 Liter |
EAN | 5710104013190 |
Contain batteries | No |
Description | Adapter kit (DN 25 - 32) |
Product group | One-pipe solutions |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | One pipe accessories |
Usage | AB-QT |
Contain batteries | No |
Description | Adapter kit (DN 25 - 32) |
Product group | One-pipe solutions |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | One pipe accessories |
Usage | AB-QT |