EPP insulation cap ASV / USV DN 40

003L8139

EPP insulation cap ASV / USV DN 40

Product details

Gross weight 0.248 Kilogram
Net weight 0.248 Kilogram
Volume 5.406 Liter
EAN 5702421602348

 

Comments Up to 120 °C
Connection to valve DN 40
Description EPP insulation cap ASV / USV DN 40
In scope of WEEE and contain batteries No
Package depth [mm] 260 mm
Package height [mm] 110 mm
Package width [mm] 165 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality