EPP insulation cap ASV / USV DN 50

003L8138

EPP insulation cap ASV / USV DN 50

Product details

Gross weight 0.346 Kilogram
Net weight 0.346 Kilogram
Volume 8.316 Liter
EAN 5702421602324

 

Comments Up to 120 °C
Connection to valve DN 50
Description EPP insulation cap ASV / USV DN 50
In scope of WEEE and contain batteries No
Package depth [mm] 290 mm
Package height [mm] 185 mm
Package width [mm] 155 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality