ASV-I, DN 20, Internal thread

003L7642

ASV-I DN 20, internal thread, adjustment valve

Product details

Gross weight 0.478 Kilogram
Net weight 0.476 Kilogram
Volume 3.06 Liter
EAN 5702421527924

 

China RoHS compliance Out of scope
Connection types Internal thread
Description ASV-I DN 20, internal thread, adjustment valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow limitation Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.5 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Mounting position Supply pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4567dfbb-3fcc-4ed0-933d-1de3340929b3
SCIP dossier product name "ASV-I/M"
Setting scale Yes
Shut-off function Yes
Type ASV-I
UK RoHS compliance Out of scope
Valve body material Brass
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality