Automatic Bypass Control, AVDO, DN 25, Straight, Internal thread, External thread

003L6028

Self-acting constant flow valve

Product details

Gross weight 1.208 Kilogram
Net weight 1.16 Kilogram
Volume 1.092 Liter
EAN 5702420018065

 

Connection size in Rp 1
Connection size out R 1
Connection types Threaded
Connections 1"
Description Self-acting constant flow valve
Design Straight
Differential pressure range [bar] [Max] 0.5 bar
EU RoHS compliance Yes with exemptions
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Inlet connection type Internal thread
Outlet connection type External thread
Product group Automatic Bypass Control
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7b37c0d6-8f7d-4b5c-b1b0-5f93cc0ad594
SCIP dossier product name AVDO COMMERCIAL 25
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO
Valve size DN 25
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality