Automatic Bypass Control, AVDO, DN 15, Straight, Internal thread, External thread

003L6018

Self-acting constant flow valve

Product details

Gross weight 0.724 Kilogram
Net weight 0.724 Kilogram
Volume 1.06 Liter
EAN 5702420018010

 

Connection size in Rp 1/2
Connection size out R 1/2
Connection types Threaded
Connections 1/2"
Contain batteries No
Description Self-acting constant flow valve
Design Straight
Differential pressure range [bar] [Max] 0.5 bar
EU RoHS compliance Yes with exemptions
Flow temperature [°C] [Max] 120 °C
Inlet connection type Internal thread
Outlet connection type External thread
Product group Automatic Bypass Control
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5d85a5b4-12ae-4974-b468-8f08d6136f16
SCIP dossier product name AVDO COMMERCIAL 15
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality