Lockshield Valves, RLV, DN 15, Angle, Self-sealing, Internal thread

003L0343

Drain-off feature, self-sealing tailpiece

Product details

Gross weight 0.252 Kilogram
Net weight 0.252 Kilogram
Volume 0.114 Liter
EAN 5702420095066

 

China RoHS compliance Out of scope
Connection to radiator R 1/2
Connection to system Rp 1/2
Connection types Internal thread
Description Drain-off feature, self-sealing tailpiece
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.5 m³/h
Label product Yes
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 2f94821a-977c-4374-ae6f-0484dd5d8dfe
SCIP dossier product name RLV-S Lock shield, Sealing 1
Surface Nickel plated
Tailpiece type Self-sealing
Test pressure [bar] 16 bar
Type RLV
UK RoHS compliance Out of scope
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality