AFA 2, PN 40, 0.50 bar - 3.00 bar, 80 cm²

003G5670

Pressure relief actuator

Product details

Gross weight 14.1 Kilogram
Net weight 13 Kilogram
Volume 52.3 Liter
EAN 5715162388402

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 80 cm²
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Description Pressure relief actuator
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 3 bar
Differential pressure setting [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Pressure relief
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure controller Pressure relief controller
Pressure nominal [bar] 40 bar
Pressure setting range [bar] [Max] 3 bar
Pressure setting range [bar] [Min] 0.5 bar
Product group Actuators - Pressure Flow
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Type AFA 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality