PCV-VFQ 21, PN 16, DN 150, 320.00 m³/h, Flange

003G1535

Assem.kit PCV-VFQ21 PN16 150/320 flange

Product details

Gross weight 184.5 Kilogram
Net weight 184.5 Kilogram
Volume 547.2 Liter
EAN 5702421813966

 

Actuator size [cm²] 630 cm²
Cavitation factor 0.3
Cavitation factor 100% 0.24
Cavitation factor 25% 0.47
Cavitation factor 50% 0.46
Cavitation factor 75% 0.3
China RoHS compliance Out of scope
Connection types Flange
Control ratio 400:1
Description Assem.kit PCV-VFQ21 PN16 150/320 flange
Diameter [mm] 150 mm
Differential pressure range [bar] [Min] 0.5 bar
Differential pressure setting [bar] [Max] 12 bar
Differential pressure setting [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function PCV Assembly kit
In scope of WEEE and contain batteries No
Kvs values [m³/h] 320 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Pilot - controlled valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing material EPDM
Stem position Normally closed
Type PCV-VFQ 21
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4313
Valve size DN 150

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality