PCV-VFG 21, PN 25, DN 200, 450 m³/h, Flange

003G1526

Assem.kit PCV-VFG21 PN25 200/450 flange

Product details

Gross weight 298 Kilogram
Net weight 273.5 Kilogram
Volume 1064.235 Liter
EAN 5702421813768

 

Actuator size [cm²] 630 cm²
Cavitation factor 0.2
Cavitation factor 100% 0.15
Cavitation factor 25% 0.31
Cavitation factor 50% 0.25
Cavitation factor 75% 0.2
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 550:1
Description Assem.kit PCV-VFG21 PN25 200/450 flange
Diameter [mm] 200 mm
Differential pressure range [bar] [Max] 10 bar
Differential pressure range [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function PCV Assembly kit
Kvs values [m³/h] 450 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Pilot - controlled valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing material EPDM
Stem position Normally closed
Type PCV-VFG 21
UK RoHS compliance Out of scope
Valve body material Cast steel EN-GP-240-GH (GS-C 25)
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4313
Valve size DN 200

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality