AFD Oil, PN 25, 0.1 bar - 0.7 bar, 250 cm², Yellow

003G1471

AFD OIL PB25 0,1-0,7 250cm2 yellow

Product details

Gross weight 12 Kilogram
Net weight 12 Kilogram
Volume 47.317 Liter
EAN 5702421815571

 

Actuator size [cm²] 250 cm²
Body material Steel, mat. No 1.0338, zinc plated
China RoHS compliance Out of scope
Colour Yellow
Contain batteries No
Description AFD OIL PB25 0,1-0,7 250cm2 yellow
Differential pressure setting [bar] [Max] 0.7 bar
Differential pressure setting [bar] [Min] 0.1 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. reduction controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Mounting version Flow
Operating pressure [bar] [Max] 25 bar
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure reduction controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 0.7 bar
Pressure setting range [bar] [Min] 0.1 bar
Product group Actuators - Pressure Flow
Setting Type Adjustable
Type AFD Oil

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality