Stem extension ZF 4, FKM, AF range, DN 15-125

003G1395

Stem extension ZF 4, FKM, AF range

Product details

Gross weight 2.794 Kilogram
Net weight 2.794 Kilogram
Volume 5.029 Liter
EAN 5702421812457

 

Description Stem extension ZF 4, FKM, AF range
For valve size DN 15-125
In scope of WEEE and contain batteries No
Pressure nominal [bar] 16 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of diameter [mm] [Max] 125 mm
Suitable for valve of diameter [mm] [Min] 15 mm
Type Stem extensions

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality