AFA Oil, PN 25, 0.5 bar - 2.5 bar, 80 cm², Yellow

003G1047

AFA OIL PB25 0,5-2,5 80cm2 yellow

Product details

Gross weight 8.55 Kilogram
Net weight 8.55 Kilogram
Volume 26.485 Liter
EAN 5702421808610

 

Actuator size [cm²] 80 cm²
Body material Steel, mat. No 1.0338, zinc plated and yellow chromate
China RoHS compliance Out of scope
Colour Yellow
Contain batteries No
Description AFA OIL PB25 0,5-2,5 80cm2 yellow
Differential pressure setting [bar] [Max] 2.5 bar
Differential pressure setting [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. relief controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Mounting version Bypass
Operating pressure [bar] [Max] 25 bar
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 2.5 bar
Pressure setting range [bar] [Min] 0.5 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting Type Adjustable
Type AFA Oil
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality