LD-302P45KTAE20H1BGXXXXS018XAXBRC4X16DX

132N4979

Frequency converter
LD-302P45KTAE20H1BGXXXXS018XAXBRC4X16DX
Lift Drive LD-302
(P45K) 45 KW / 60 HP, Three phase
380 - 400 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: C4
No C1 option, No D option
No A Option, MCB-102 Encoder Option

Other options according to Model code

Model code: LD-302P45KTAE20H1BGXXXXS018XAXBRC4X16DX

Product details

Gross weight 53.1 kg
Net weight 52.8 kg
Volume 228.095 l
EAN 5715253089737

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) LD_ Lift Drive
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P45K (P45K) 45 KW / 60 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BR MCB-102 Encoder Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software 16 MCO-361 Lift Controller
D Option DX No D option
Frame Size C4 C4
Typecode Part 1 LD-302P45KTAE20H1BGX
Typecode Part 2 XXXS018XAXBRC4X16DX
Product Catalog NO_VIEW NO VIEW
Power 180% (HO) [KW] 45
Height [mm] 660,0
Width w/ no C options [mm] 370,0
Depth [mm] 333,0
Depth with Option A/B [mm] 333,0
kVA 62.4
Calculated Gross Weight [kg] 53.1
Calculated Net Weight [kg] 52.8
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Modelcode01 LD-302P45KTAE20H1BGX
Modelcode02 XXXS018XAXBRC4X16DX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality