LD-302P30KTAE55H3BGCXXXS018XAXBXC4XXXDX

134G8835

Frequency converter
LD-302P30KTAE55H3BGCXXXS018XAXBXC4XXXDX
Lift Drive LD-302
(P30K) 30 KW / 40 HP, Three phase
380 - 400 VAC, IP55 / Type 12
(H3) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Lift Drive
Frame: C1
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: LD-302P30KTAE55H3BGCXXXS018XAXBXC4XXXDX
Re-configure

Product details

Gross weight 41.24 kg
Net weight 39.74 kg
Volume 144.67 l
EAN 5710107638000

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 LD-302P30KTAE55H3BGC
Typecode Part 2 XXXS018XAXBXC4XXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 30
Height [mm] 685,0
Width w/ no C options [mm] 308,0
Depth [mm] 311,0
Depth with Option A/B [mm] 311,0
kVA 34.6
Calculated Gross Weight [kg] 41.24
Calculated Net Weight [kg] 39.74
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 LD-302P30KTAE55H3BGC
Modelcode02 XXXS018XAXBXC4XXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality