Show more
EV251B

Shows 10 product(s)

032U538002

Solenoid valve, EV251B, Function: NC, G, 3/8, 1.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

032U538016

Solenoid valve, EV251B, Function: NC, G, 3/8, 1.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

032U538031

Solenoid valve, EV251B, Function: NC, G, 3/8, 1.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

032U538102

Solenoid valve, EV251B, Function: NC, G, 1/2, 2.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

032U538116

Solenoid valve, EV251B, Function: NC, G, 1/2, 2.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

032U538131

Solenoid valve, EV251B, Function: NC, G, 1/2, 2.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

032U538202

Solenoid valve, EV251B, Function: NC, G, 3/4, 3.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

032U538231

Solenoid valve, EV251B, Function: NC, G, 3/4, 3.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

032U538302

Solenoid valve, EV251B, Function: NC, G, 1, 3.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

032U538331

Solenoid valve, EV251B, Function: NC, G, 1, 3.5 m³/h, NBR

Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Assisted lift operated, Number of ways: 2/2

View: