The isolating diaphragm design ensures that no fluid enters the armature area which means valves can be used for: aggressive fluids, fluid with impurities, fluid with risk of lime stone build upApplications: Marine ballast water treatment systems (sample intake), Dosing systems (Washing and cleaning systems (Alkaline) and filling), pump cooling fx. Vacuum systems, systems with particles (Dirt) and aggressive media
Shows 3 product(s)
Solenoid valve, EV212B, Function: NC, G, 1/4, 0.3 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
Solenoid valve, EV212B, Function: NC, G, 1/4, 0.55 m³/h, FKM
Media recommendations: Technical & Soft Water, Approval: DNVGL-CG-0339, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2
Solenoid valve, EV212B, Function: NC, G, 1/4, 0.3 m³/h, FKM
Media recommendations: Technical & Soft Water, Approval: DNVGL-CG-0339, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2