The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series: MBS 1600 – without integrated pulse-snubber and MBS 1650 – with integrated pulse-snubber. The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.
Shows 2 product(s)
Pressure transmitter, MBS 1650, 0 bar - 160 bar, 0 psi - 2320 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1650-3211-C1GB04
Pressure transmitter, MBS 1650, 0 bar - 150 bar, 0 psi - 2175 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 10 x 1, Specification key: MBS 1650-F314-C1FA04