ECtemp Touch is an intuitive programmable timer thermostat used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors. ECtemp Touch is fast and intuitive to setup using the built-in wizard. It has an energy-saving program – including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.
Zeigt 1 Produkt(e)
Thermostats, ECtemp Touch, Sensor type: Room + Floor, 16 A
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: Touch screen, Application: Floor heating