Shows 6 product(s)

061L4047

Electric expansion valve, VKV

Inlet size [mm]: 7.94, Outlet size [mm]: 7.94, Connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 100

061L4068

Electric expansion valve, VKV

Inlet size [mm]: 7.94, Outlet size [mm]: 7.94, Connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 100

061L4069

Electric expansion valve, VKV

Inlet size [mm]: 7.94, Outlet size [mm]: 7.94, Connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 100

061L4114

Elec. expansion valve coil, VKV

Elec. expansion valve coil, Product Type: VKV, Packing format: Industrial pack, Quantity per packing format: 50

061L4123

Electric expansion valve, VKV

Inlet size [mm]: 9.52, Connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 100

061L4171

Elec. expansion valve coil, VKV

Elec. expansion valve coil, Product Type: VKV, Packing format: Industrial pack, Quantity per packing format: 100

View: