CDM cooling, 6 bar

145B9506

CDM cooling module, used in combination with Distribution unit SG/SGCI-CDM - For EvoFlat / EvoFlat 4.0

Product details

Gross weight 6 Kilogram
Net weight 5 Kilogram
EAN 5715255013754

 

Actuator 230V
Application type Distribution units
CE evaluated Out of scope
Connection direction Top and bottom
Description CDM cooling module, used in combination with Distribution unit SG/SGCI-CDM - For EvoFlat / EvoFlat 4.0
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
In scope of WEEE No
Meetering Prepared for energy meter
Power per output [W] [Max] 2 W
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type CDM cooling
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality