Distribution unit SGC – TZ

145H0842

110 mm deep, stainless steel manifold, 2 loops, ICON Wiring center

Product details

Gross weight 13.2 Kilogram
Net weight 12 Kilogram
Volume 0.792 Hectoliter
EAN 5702424538477

 

Actuator 230V
Application type Distribution units
CE evaluated Yes
Connection direction Top
Control ICONTM Wiring center
Description 110 mm deep, stainless steel manifold, 2 loops, ICON Wiring center
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE Yes
Number of floor heating manifold connections 2
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type Distribution unit SGC – TZ
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality