Zeigt 11 Produkt(e)
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 8, 6 bar
SSM manifold 8+8 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 2, 6 bar
SSM manifold 2+2 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 3, 6 bar
SSM manifold 3+3 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 4, 6 bar
SSM manifold 4+4 with flowmeter
Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 5, 6 bar
SSM manifold 5+5 with flowmeter