Zeigt 597 Produkt(e)
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 200, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 60, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 90, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 50, Process connection type: NPT, 1/2-14, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560