Zeigt 105 Produkt(e)
Pressure Sensor 7225 2x500Pa, Analog
DUAL AIR PRESSURE SENSOR ±500PA & ±500PA, ANALOGUE
Dual pressure transmitter with 2x8 switchable measuring ranges and 2
automated analogue output signals in a resistant IP65 plastic housing
with quick-locking screws, connection nozzles for pressure hose (Ø 6 mm)
and a M16 cable gland for cable connection. The pressure measuring
transducer automatically detects the required output type and converts
the measurands into the required standard signal of 0–10 V or 4...20 mA.
Pressure range selection: ± 500 Pa – 0…100Pa / 200Pa / 300Pa / 500Pa
Accuracy: 500 Pa typical ± 13 Pa
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC/DC (± 10%) <1,3W,
Output: automatically switching 0 -10 V # 4...20 mA
Working resistance: Ra (ohms) = 25...450 Ohm (at I output)
Load resistance: RL > 15 kOhm (at U output)
Operation / Media temperature: –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with one M16 cable gland
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
Pressure Sensor 7229 500/7000Pa, Analog
DUAL AIR PRESSURE SENSOR ±500PA & ±7000PA, ANALOGUE
Dual pressure transmitter with 2x8 switchable measuring ranges and 2
automated analogue output signals in a resistant IP65 plastic housing
with quick-locking screws, connection nozzles for pressure hose (Ø 6 mm)
and a M16 cable gland for cable connection. The pressure measuring
transducer automatically detects the required output type and converts
the measurands into the required standard signal of 0–10 V or 4...20 mA.
Pressure range selection: ± 500 Pa – 0…100Pa / 200Pa / 300Pa / 500Pa
Pressure range selection: ± 7000 Pa – 0…1000Pa / 2000Pa / 3000Pa /
5000Pa / 7000Pa
Accuracy: 500 Pa typical ± 13 Pa
Accuracy: 7000 Pa typical ± 105 Pa
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC/DC (± 10%) <1,3W,
Output: automatically switching 0 -10 V # 4...20 mA
Working resistance: Ra (ohms) = 25...450 Ohm (at I output)
Load resistance: RL > 15 kOhm (at U output)
Operation / Media temperature: –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with one M16 cable gland
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
Pressure Sensor 7245T 2x500Pa & PT1000
DUAL AIR PRESSURE SENSOR ±500PA & ±500PA-MB
Dual maintenance-free pressure sensor with connection facility for
external Pt1000 sensor (–50...+150°C). Microprocessor-controlled with
Modbus RTU connection in a resistant IP65 plastic housing with quick-
locking screws, connection nozzles for pressure hose (Ø 6 mm) and M16
cable gland for cable connection. International SI units (default) can
be switched to Imperial (via Modbus). Incl. connection set ASD-06 (2 m
connecting hose, two pressure port nipples, screws).
Pressure range: ± 500 Pa and ± 500 Pa
Accuracy: 500 Pa/2.0 inWC: typical ± 13 Pa at +25 °C / ± 0.05 inWC at +
77 °F
Linearity: < ± 1 % of final value & Temperature drift: ±
0.1% per °C ⁄ °F
Zero point offset: ± 10 % of measuring range
Above- ⁄ below-pressure: max. ± 50 kPa / ± 200 inWC
Power: 24VAC (± 20%) <0,2W / 15…36VDC
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with two M16 cable glands & one M12 for
temperature
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
Pressure Sensor 7247T 2x7000Pa & PT1000
DUAL AIR PRESSURE SENSOR ±7000PA & ±7000PA-MB
Dual maintenance-free pressure sensor with connection facility for
external Pt1000 sensor (–50...+150°C). Microprocessor-controlled with
Modbus RTU connection in a resistant IP65 plastic housing with quick-
locking screws, connection nozzles for pressure hose (Ø 6 mm) and M16
cable gland for cable connection. International SI units (default) can
be switched to Imperial (via Modbus). Incl. connection set ASD-06 (2 m
connecting hose, two pressure port nipples, screws).
Pressure range: ± 7000 Pa and ± 7000 Pa
Accuracy: 7000 Pa/28 inWC: typical ± 105 Pa at +25 °C / ± 0.12 inWC at +
77 °F
Linearity: < ± 1 % of final value & Temperature drift: ± 0.1 % per °C #
°F
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa / ± 200 inWC
Power: 24VAC (± 20%) <0,2W / 15…36VDC
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with two M16 cable glands & one M12 for
temperature
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
Pressure Sensor 7249T 500/7000Pa &PT1000
DUAL AIR PRESSURE SENSOR ±500PA & ±7000PA-MB
Dual maintenance-free pressure sensor with connection facility for
external Pt1000 sensor (–50...+150°C). Microprocessor-controlled with
Modbus RTU connection in a resistant IP65 plastic housing with quick-
locking screws, connection nozzles for pressure hose (Ø 6 mm) and M16
cable gland for cable connection. International SI units (default) can
be switched to Imperial (via Modbus). Incl. connection set ASD-06 (2 m
connecting hose, two pressure port nipples, screws).
Pressure range: ± 500 Pa and ± 7000 Pa
Accuracy: 500 Pa/2.0 inWC: typical ± 13 Pa at +25 °C / ± 0.05 inWC at +
77 °F
Accuracy: 7000 Pa/28 inWC: typical ± 105 Pa at +25 °C / ± 0.12 inWC at +
77 °F
Linearity: < ± 1 % of final value & Temperature drift: ± 0.1 % per °C #
°F
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa / ± 200 inWC
Power: 24VAC (± 20%) <0,2W / 15…36VDC
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with two M16 cable glands & one M12 for
temperature
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
Pressure Sensor 7227 2x7000Pa, Analog
DUAL AIR PRESSURE SENSOR ±7000PA & ±7000PA, ANALOGUE
Dual pressure transmitter with 2x8 switchable measuring ranges and 2
automated analogue output signals in a resistant IP65 plastic housing
with quick-locking screws, connection nozzles for pressure hose (Ø 6 mm)
and a M16 cable gland for cable connection. The pressure measuring
transducer automatically detects the required output type and converts
the measurands into the required standard signal of 0–10 V or 4...20 mA.
Pressure range selection: ± 7000 Pa – 0…1000Pa / 2000Pa / 3000Pa /
5000Pa / 7000Pa
Accuracy: 7000 Pa typical ± 105 Pa
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC/DC (± 10%) <1,3W,
Output: automatically switching 0 -10 V # 4...20 mA
Working resistance: Ra (ohms) = 25...450 Ohm (at I output)
Load resistance: RL > 15 kOhm (at U output)
Operation / Media temperature: –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with one M16 cable gland
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
Druckschalter, KP15
Regelung linke Seite [bar] Pe: -0.90 - 7.00, Regelung rechte Seite [bar] Pe: 8.0 - 32.0, Differenz linke Seite [bar]: 0.70, Differenz rechte Seite [bar]: 4.0, Kontakt-Funktion: SPDT+SPST(NO), Resetfunktion, linke Seite: MIN. UMSTELLBAR
Druckschalter, KP15
Regelung linke Seite [bar] Pe: -0.20 - 7.50, Regelung rechte Seite [bar] Pe: 8.0 - 32.0, Differenz linke Seite [bar]: 0.70 - 4.00, Differenz rechte Seite [bar]: 4.0, Kontakt-Funktion: SPDT, Resetfunktion, linke Seite: Auto
Druckschalter, KP15
Regelung linke Seite [bar] Pe: -0.90 - 7.00, Regelung rechte Seite [bar] Pe: 8.0 - 32.0, Differenz linke Seite [bar]: 0.70, Differenz rechte Seite [bar]: 4.0, Kontakt-Funktion: SPDT, Resetfunktion, linke Seite: MIN. UMSTELLBAR
Druckschalter, KP15
Regelung linke Seite [bar] Pe: -0.20 - 7.50, Regelung rechte Seite [bar] Pe: 8.0 - 32.0, Differenz linke Seite [bar]: 0.70 - 4.00, Differenz rechte Seite [bar]: 4.0, Kontakt-Funktion: SPDT+SPST(NO), Resetfunktion, linke Seite: Auto