Zeigt 26 Produkt(e)
Thermostat, RT140
Temperature range [°C]: 15 - 45, Reset function: Auto, Contact function: SPDT, Sensor type: Remote duct sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Thermostat, RT141
Temperature range [°C]: 40 - 80, Reset function: Auto, Contact function: SPDT, Sensor type: Remote duct sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Differential pressure switch, RT262A
Diff.press.setting range [bar]: 0.10 - 1.50, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11.0
Differential pressure switch, RT260A
Diff.press.setting range [bar]: 0.50 - 4.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Differential pressure switch, RT260A
Diff.press.setting range [bar]: 0.50 - 6.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42.0