Sie suchten nach:

MBT 5310

Zeigt 14 Produkt(e)

084Z2196

Temperature sensor, MBT 5310, 248 mm - 260 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

084Z3060

Temperature sensor, MBT 5310, 165 mm - 180 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B mini, Electrical connection size: Pg 9

084Z3094

Temperature sensor, MBT 5310, 270 mm - 285 mm, G,3/4

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 9

084Z5281

Temperature sensor, MBT 5310, 168 mm - 180 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11

Ansicht: