Zeigt 10 Produkt(e)
Temperature sensor, MBT 3270, 53 mm, G,1/2
Temperature range [°C]: -50 - 150, Sensor element type: PTC, Sensor elem. resistance [Ohm]: 80, Protection tube material: Brass, Electrical connection: Angular connector, Electrical connection size: Pg 9
Temperature sensor, MBT 3270, 20 mm, G,1/4
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 3 wire
Temperature sensor, MBT 3270, 24 mm, G,1/4
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: Cable, Electrical connection size: 2 wire
Temperature sensor, MBT 3270, 53 mm, G,1/2
Temperature range [°C]: -50 - 150, Sensor element type: PTC, Sensor elem. resistance [Ohm]: 60, Protection tube material: Brass, Electrical connection: Angular connector, Electrical connection size: Pg 9
Temperature sensor, MBT 3270, 53 mm, G,1/2
Temperature range [°C]: -50 - 150, Sensor element type: PTC, Sensor elem. resistance [Ohm]: 130, Protection tube material: Brass, Electrical connection: Angular connector, Electrical connection size: Pg 9