Meinten Sie
Zeigt 5 Produkt(e)
Pressure transmitter, MBS 3200, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-2031-E3AB04-0
Pressure transmitter, MBS 3200, 0.00 bar - 5.00 bar, 0.00 psi - 72.52 psi
Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: Bayonet, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: MBS 3200-1726-F7AC02-0
Pressure transmitter, MBS 3200, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-2011-A0GB04-1
Pressure transmitter, MBS 3200, 0.00 bar - 1.60 bar, 0.00 psi - 23.20 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-1221-E3AB04-0
Pressure transmitter, MBS 3200, -1.00 bar - 25.00 bar, -14.50 psi - 362.59 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-D334-E3AB04-0