Sie suchten nach:

MBS 1.00

Zeigt 2 Produkt(e)

063G2257

Pressure transmitter, MBS 1200, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-D611-C1GB04

063G1171

Pressure transmitter, MBS 1200, -1.00 bar - 10.00 bar, -14.50 psi - 145.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1200-8811-C1GB04