Zeigt 63 Produkt(e)
Solenoid valve, EV210B, Function: NC, G, 1/2, 1.500 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
Solenoid valve, EV210B, Function: NC, G, 1/4, 0.080 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
Solenoid valve, EV210B, Function: NO, G, 1/4, 0.150 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
Solenoid valve, EV210B, Function: NO, G, 1/4, 0.150 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2
Solenoid valve, EV210B, Function: NO, G, 1/4, 0.300 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2