Zeigt 9 Produkt(e)
Pressure switch, CAS143
Regulation range [bar] Pe: 1.00 - 10.00, Differential [bar]: 0.20 - 0.60, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, CAS145
Regulation range [bar] Pe: 4.00 - 40.00, Differential [bar]: 0.80 - 2.40, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, CAS147
Regulation range [bar] Pe: 6.00 - 60.00, Differential [bar]: 1.00 - 3.00, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Thermostat, CAS1080
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP67