Zeigt 90 Produkt(e)
Temperature sensor, MBT 5250, 50 mm, NPT,1/2-14
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11
Temperature sensor, MBT 5250, 80 mm, M,18x1.5
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11
Temperature sensor, MBT 5250, 100 mm, G,3/4
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 13.5
Temperature sensor, MBT 5250, 150 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11
Temperaturfühler, MBT 5250, 50 mm, G,1/2
Temperaturbereich [°C]: -50 - 200, Typ Fühlerelement: Pt, Widerstand Fühlerelement [Ohm]: 100, Schutzschlauchmaterial: AISI 316 Ti, Elektr. Anschlussgröße: Pg 11