UnoFloor Mixing – Control
088X4617
Stainless steel manifold with shunt, 7 loops, AB-PM, steel cabinet, ICON1 Master controller, left version
Stainless steel manifold with shunt, 7 loops, AB-PM, steel cabinet, ICON1 Master controller, left version
Bruttogewicht | 24.5 Kg |
Gewicht netto | 21 Kg |
Volume | 100.289 Liter |
EAN | 5702424603373 |
Bruttogewicht | 24.5 Kg |
Gewicht netto | 21 Kg |
Volume | 100.289 Liter |
EAN | 5702424603373 |
Adaptives Lernen | Ja |
Anzahl Sammelrohranschlüsse Heizung [Heizkreise] [max.] | 7 |
Ausführung | Left |
Auslegungstemperatur Konstruktion [°C] | 60 °C |
Automatischer Abgleich | Ja |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Description | Stainless steel manifold with shunt, 7 loops, AB-PM, steel cabinet, ICON1 Master controller, left version |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fußbodenheizkreisverteiler Typ | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Leistung pro Ausgang [W] [max.] | 3 W |
Meetering | Prepared for energy meter |
Nenndruck Primärseite [bar] | 6 bar |
Number of connections | 2 |
Pressure valve | AB-PM set |
Produktgruppe | UnoFloors |
PWM | Ja |
REACH-Kandidatenliste Stoffe | Lead (CAS no. 7439-92-1) |
Regelung | ICON1TM Master controller |
Shunt | FHM-C1 |
Stellantrieb | 24V |
Supply voltage [V] | 230V Hz 50 |
Typ | UnoFloor Mixing – Control |
Ventiltest | Ja |
Adaptives Lernen | Ja |
Anzahl Sammelrohranschlüsse Heizung [Heizkreise] [max.] | 7 |
Ausführung | Left |
Auslegungstemperatur Konstruktion [°C] | 60 °C |
Automatischer Abgleich | Ja |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Description | Stainless steel manifold with shunt, 7 loops, AB-PM, steel cabinet, ICON1 Master controller, left version |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fußbodenheizkreisverteiler Typ | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Leistung pro Ausgang [W] [max.] | 3 W |
Meetering | Prepared for energy meter |
Nenndruck Primärseite [bar] | 6 bar |
Number of connections | 2 |
Pressure valve | AB-PM set |
Produktgruppe | UnoFloors |
PWM | Ja |
REACH-Kandidatenliste Stoffe | Lead (CAS no. 7439-92-1) |
Regelung | ICON1TM Master controller |
Shunt | FHM-C1 |
Stellantrieb | 24V |
Supply voltage [V] | 230V Hz 50 |
Typ | UnoFloor Mixing – Control |
Ventiltest | Ja |