Orifice for expansion valve, ORF, R404A; R404A/R452A; R407A; R410A; R32; R134a/R513A; R407F; R455A; R407C; R452A; R454C; R404A/R507A; R513A; R1234yf; R448A; R450A; R1234ze(E); R22/R407C; R454A; R449A

068U1036

Temperature range [°C]: -40 - 10

Product details

Gross weight 0.048 Kilogram
Net weight 0.042 Kilogram
Volume 0.043 Liter
EAN 5702422187707

 

Approval EAC
LLC CDC TYSK
Category Art. 4, par. 3
China RoHS compliance Out of scope
Contain batteries No
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
Orifice size 6
Packing format Multi pack
Parts Program name TUA
Product accessories TXV accessories
Product Group Expansion valves
Product name Orifice for expansion valve
Quantity per packing format 9 pc
Rated cap. cond. Range N [IMP] OS=7.2 ºF
tcond=100 ºF
tevap=40 ºF
tliq=98 ºF
Rated cap. cond. Range N [SI] OS=4K
tcond=38 ºC
tevap=4.4 ºC
tliq=37 ºC
Rated cap. R134a, Range N [kW] 4.1 kW
Rated cap. R134a, Range N [TR] 1.2 TR
Rated cap. R22, Range B [kW] 3.5 kW
Rated cap. R22, Range B [TR] 1 TR
Rated cap. R22, Range N [kW] 5.3 kW
Rated cap. R22, Range N [TR] 1.5 TR
Rated cap. R404A, Range B [kW] 2.7 kW
Rated cap. R404A, Range B [TR] 0.75 TR
Rated cap. R404A, Range N [kW] 4.2 kW
Rated cap. R404A, Range N [TR] 1.2 TR
Rated cap. R407C, Range B [kW] 2.9 kW
Rated cap. R407C, Range B [TR] 0.82 TR
Rated cap. R407C, Range N [kW] 5.7 kW
Rated cap. R407C, Range N [TR] 1.6 TR
Rated cap. R410A, Range N [kW] 9 kW
Rated cap. R410A, Range N [TR] 2.5 TR
Rated cap. R507, Range B [kW] 2.9 kW
Rated cap. R507, Range B [TR] 0.82 TR
Rated cap. R507, Range N [kW] 4 kW
Rated cap. R507, Range N [TR] 1.1 TR
Rated cap. R513A, Range N [kW] 2.9 kW
Rated cap. R513A, Range N [TR] 0.82 TR
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R134a/R513A
R22/R407C
R32
R404A
R404A/R452A
R404A/R507A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R454A
R454C
R455A
R513A
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC - Thermostatic expansion valve
Serviceable No
Temperature range [°C] [Max] 10 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 50 °F
Temperature range [°F] [Min] -40 °F
Type ORF
Used for product TUA
TUAE

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality