Metering unit in cabinet

267B0021

Metering Unit PM DN15

Product details

Gross weight 2.5 Kilogram
Net weight 2 Kilogram
Volume 3.6 Liter
EAN 5702424644482

 

Application type Metering unit
Description Metering Unit PM DN15
In scope of WEEE and contain batteries No
Pressure class PN 10
Pressure nominal primary [bar] 10 bar
Product group Metering unit
Supply temperature construction [˚C] 95 °C
Type Metering unit in cabinet
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality