Modular Metering Unit

267B0007

Insulation for 267B003 for modular metering unit

Product details

Gross weight 0.5 Kilogram
Net weight 0.4 Kilogram
Volume 0.225 Liter
EAN 5702424626945

 

Description Insulation for 267B003 for modular metering unit
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 10 bar
Product group Metering unit
Supply temperature construction [˚C] 95 °C
Type Modular Metering Unit

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality