Modular Metering Unit

267B0006

Large cabinet for modular metering unit

Product details

Gross weight 7.5 Kilogram
Net weight 6 Kilogram
Volume 80.925 Liter
EAN 5702424626938

 

Description Large cabinet for modular metering unit
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 10 bar
Product group Metering unit
Supply temperature construction [˚C] 95 °C
Type Modular Metering Unit

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality