Modular Metering Unit

267B0002

Mixing set for modular metering unit

Product details

Gross weight 2.4 Kilogram
Net weight 1.4 Kilogram
Volume 2.28 Liter
EAN 5702424626891

 

Description Mixing set for modular metering unit
Factory setting [°C] 50 °C
In scope of WEEE and contain batteries No
Integrated non-return valve Yes
Kvs value with non-return valve [m3/h] 2.1 m³/h
Media temperature [°C] [Max] 90 °C
Pressure class PN 10
Pressure nominal primary [bar] 10 bar
Product group Metering unit
Supply temperature construction [˚C] 95 °C
Temperature setting range [°C] [Max] 70 °C
Temperature setting range [°C] [Min] 35 °C
Type Modular Metering Unit
Valve body material DZR brass + antilimescale treatment
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality