Energy meters, SONO 3500CT, 200 mm, qp [m³/h]: 500.0, Heating and cooling, mains unit, 2 pulse output

187F4504

Flow meter for utility applications

Product details

Gross weight 6.85 Kilogram
Net weight 6.85 Kilogram
Volume 283.05 Liter
EAN 5702428648523

 

1 Primary battery SUM weight Kg 0.05
1 Primary battery weight Kg 0.05
Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
Approval authority MID
Battery lifetime [Years] 6 yr
Battery qty 1
Battery type or Name D Lithium
China RoHS compliance Out of scope
Connection types Flange / Compact version
Description Flow meter for utility applications
Diameter [mm] 200 mm
Display type LCD
Dynamic range 1:100
EEE category 4 large equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
Flow measuring principle Ultrasonic
In scope of WEEE Yes
In scope of WEEE and contain batteries Yes
Integrated communication 2 pulse output
Media Heating system according to VDI 2035
Product group Energy meters
Protection Class of the Coating IP67
Pulse value volume [l/pulse] 10 l/pulse
qp [m³/h] 500 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 00d027ee-2b68-45d4-9266-b9f9f49d6721
SCIP dossier product name SONO 3500 CT 1
Storage temperature [°C] [Max] 85 °C
Storage temperature [°C] [Min] -40 °C
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 115 V
Supply voltage type mains unit
Type SONO 3500CT
UK RoHS compliance Out of scope
Weight per battery 50 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality