Energy meters, SONO 3500CT, qp [m³/h]: 300, Heating and cooling, mains unit, 2 pulse output

187F3532

Flow meter for utility applications

Product details

Gross weight 43.5 Kilogram
Net weight 29.5 Kilogram
Volume 292.383 Liter
EAN 5702428979917

 

1 Primary battery SUM weight Kg 0.09
1 Primary battery weight Kg 0.09
Accuracy standard Class 2 to EN1434
Ambient class E2/M1
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
Approval authority MID
Battery lifetime [Years] 6 yr
Battery qty 1
Battery type or Name D-celle Lithium thionyl chloride (ER36415)
China RoHS compliance Out of scope
Connection types Flange / Compact version
Contain batteries Yes
Description Flow meter for utility applications
Display type LCD
Dynamic range 1:100
EEE category 4 large equipment (any external dimension > 50 cm)
EU RoHS compliance Out of scope
Flow measuring principle Ultrasonic
In scope of WEEE Yes
Integrated communication 2 pulse output
Label product Yes
Media Heating system according to VDI 2035
Other RoHS documentation Saudi Arabia RoHS
Pressure nominal [bar] 16 bar
Product group Energy meters
Protection Class of the Coating IP67
Pulse value volume [l/pulse] 2.5 l/pulse
qp [m³/h] 300 m³/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 155f7e3d-d81c-401e-8415-4dd37eea4c16
SCIP dossier product name SONO 3500 CT Qp 100-500
Storage temperature [°C] [Max] 85 °C
Storage temperature [°C] [Min] -40 °C
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 115 V
Supply voltage type mains unit
Type SONO 3500CT
Weight per battery 6 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality