We're currently experiencing a data discrepancy in some product headings/ headlines. While we correct this, please find the correct specifications and details on the Product Details Page. We apologize for the inconvenience.
Gross weight | 0.451 Kilogram |
Net weight | 0.435 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162674895 |
Gross weight | 0.451 Kilogram |
Net weight | 0.435 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162674895 |
Body material | AISI 304 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection standard | BSP |
Contain batteries | No |
Description | Check Valve VCH60 |
Flow [l/min] | 60 l/min |
Flow [l/min] [Max] | 60 l/min |
Inlet connection size [in] | 1/2 in |
Operating pressure [barg] [Max] | 300 barg |
Outlet connection size [in] | 1/2 in |
Product description | Check valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VCH |
Type designation | VCH 60 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Body material | AISI 304 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection standard | BSP |
Contain batteries | No |
Description | Check Valve VCH60 |
Flow [l/min] | 60 l/min |
Flow [l/min] [Max] | 60 l/min |
Inlet connection size [in] | 1/2 in |
Operating pressure [barg] [Max] | 300 barg |
Outlet connection size [in] | 1/2 in |
Product description | Check valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VCH |
Type designation | VCH 60 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |