Akva Vita II, Type 1, DHW controller name: PM2+P

145G0314

Product Type: Akva Vita II, Type 1, 16 bar, 110 °C, PM2+P

Product details

Gross weight 10.5 Kilogram
Net weight 9.5 Kilogram
EAN 5715162511633

 

Application type Instantaneous DHW
Capacity [kW] 35 kW
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material Polypropylene
DCW static pressure [bar] [Min] 1.5 bar
Depth with cover [mm] 210 mm
Depth without cover [mm] 190 mm
Description Akva Vita II, Type 1
DH connection size 3/4"
DH connection type External thread
DH pipe size Ø18
DHW connection size 3/4"
DHW connection type External thread
DHW Control type Flow control
DHW control valve kvs value [m3/h] 3
DHW controller name PM2+P
DHW HEX type XB06H-1 26
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 463 mm
Height without cover [mm] 463 mm
HEX DHW brazed/gasketed material Brazed copper
In scope of WEEE No
Insulation material Polypropylene
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Type Akva Vita II
UL evaluated Out of scope
Width with cover [mm] 310 mm
Width without cover [mm] 306 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality