Termix BV T, Type 6 T-CP, DHW controller name: AVTB 20 + AVTB 20

144B3955

Product Type: Termix BV T, Type 6 T-CP, 16 bar, 110 °C, AVTB 20 + AVTB 20

Product details

Gross weight 60 Kilogram
Net weight 59 Kilogram
Volume 0.081 Cubic meter
EAN 5706560672903

 

Application type Instantaneous DHW
Capacity [kW] 150 kW
CE evaluated Yes
China RoHS compliance Out of scope
Circulation connection size 3/4"
Circulation connection type G int. Thread
Circulation pipe size Ø18
Cover material White-lacquered steel sheet
Cover option Extra
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 525 mm
Depth without cover [mm] 340 mm
Description Termix BV, type 6, T-CP
DH connection size 1"
DH connection type G int. Thread
DH pipe size Ø28
DHW circulation Included
DHW connection size 1"
DHW connection type G int. Thread
DHW Control type Thermostatic
DHW controller name AVTB 20 + AVTB 20
DHW pipe size Ø28
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 1000 mm
Height without cover [mm] 1000 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 49d3c747-ac00-4946-91d4-61317f56805d
Station size type Type 6 T-CP
Supply temperature construction [˚C] 110 °C
Type Termix BV T
UK RoHS compliance Out of scope
UL evaluated Out of scope
Width with cover [mm] 950 mm
Width without cover [mm] 800 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality